제품 게시
CUB 2GR Roof Insulated sandwich panel
CUB 2GR Roof Insulated sandwich panel
    Hiansa

    CUB 2GR Roof Insulated sandwich panel

    Roof Panel with Flashing. This panel has been designed for sloping roofs with a minimum 7% inclination. Hidden bolt-on system (flashing) guarantees water tightness, while providing the system with a modern, functional appearance. Its profile combines perfectly with excellent mechanical properties with a minimum-ribbed finish.
    기술 사양
    • 특징 참조hiansa-cub-2gr
    • 제품군Roof Sandwich Panel
    • 제품분류Roof Sandwich Panel Hidden fixing
    • 유형개체 (단일 개체)
    • 게시일2021-03-18
    • 에디션 넘버1
    • 너비(mm)1000
    관련성
    • 주 재료철
    • 부 재료폴리우레탄
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • UNSPSC 이름Insulation
    • UNSPSC 코드3014
    • Uniclass 2015 코드Pr_20_93_84
    • Uniclass 2015 설명Structural roofing units
    • CSI 마스터 형식 2014 코드12 31 16
    • CSI 마스터 형식 2014 제목Manufactured Metal Sandwich Panel Casework
    • OmniClass 번호23-13 35 21 19 15
    • OmniClass 제목Structural Insulated Panels
    • CSI 단일 형식 II 코드B3010
    • CSI 단일 형식 II 제목Roof Coverings