제품 게시
EASY CUB 3GR Roof Insulated sandwich panel
EASY CUB 3GR Roof Insulated sandwich panel
    Hiansa

    EASY CUB 3GR Roof Insulated sandwich panel

    Roof panel – without Flashing. A double corrugated sheet panel with 3 ribs, to increase mechanical resistance, with a PUR and PIR foam-insulating core, and a visible bolt-on securing system. Attachment uses the overlapping rib on two adjoining panels, which together with a steel piece with EDPM, ensure the water tightness of the assembly with the use of self-drilling screws.
    기술 사양
    • 특징 참조hiansa-easy-cub-3gr
    • 제품군Roof Sandwich Panel
    • 제품분류Roof Sandwich Panel Visible Fixing
    • 유형개체 (단일 개체)
    • 게시일2021-03-18
    • 에디션 넘버1
    • 너비(mm)1000
    관련성
    • 주 재료철
    • 부 재료폴리우레탄
    • 설계국가스페인
    • 제조국가스페인
    분류
    • BIMobject 카테고리건축 - 지붕
    • IFC 분류지붕
    • UNSPSC 이름Insulation
    • UNSPSC 코드3014
    • Uniclass 2015 코드Pr_20_93_84
    • Uniclass 2015 설명Structural roofing units
    • CSI 마스터 형식 2014 코드12 31 16
    • CSI 마스터 형식 2014 제목Manufactured Metal Sandwich Panel Casework
    • OmniClass 번호23-13 35 21 19 15
    • OmniClass 제목Structural Insulated Panels
    • CSI 단일 형식 II 코드B3010
    • CSI 단일 형식 II 제목Roof Coverings