제품 게시
QB10-U-EC-b Vented sloping slab roof with clay tiles. T+(I)+CR+TC+C+AT+U25.EC+RF

QB10-U-EC-b Vented sloping slab roof with clay tiles. T+(I)+CR+TC+C+AT+U25.EC+RF

Vented conventional sloping roof with external cladding of clay tile, with or without waterproofing layer, on a clay roofing board, over vented air cavity with thermal insulation, and with sloping structural support consisting of one-way, 25 + 5 cm thick, hollow clay block slab.
사양
  • The clay tiles, boards and blocks characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
기술 사양
  • 특징 참조SIST_QB10-U-EC-b
  • 제품군Roofing
  • 제품분류QB10
  • 유형필수 객체
  • 게시일2018-07-31
  • 에디션 넘버1
관련성
  • 주 재료도기
  • 부 재료단열
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 지붕
  • IFC 분류지붕
  • UNSPSC 이름Roofing materials
  • UNSPSC 코드301515
  • Uniclass 2015 코드EF_30_10
  • Uniclass 2015 설명Roofs
  • OmniClass 번호23-13 39 17 21
  • OmniClass 제목Ceramic Roof Tiles