제품 게시
QB15 Unvented sloping roof with cap sheet, supported on clay roofing board. I+AT+(B)+CR+TC+RF

QB15 Unvented sloping roof with cap sheet, supported on clay roofing board. I+AT+(B)+CR+TC+RF

Unvented conventional sloping roof with cap sheet waterproofing membrane, thermal insulation and sloping structural support consisting of clay roofing board on beams or metallic trusses.
사양
  • The clay boards characteristics are guaranteed by Hispalyt manufactures. The Hispalyt manufactures products are accompanied by the Declaration of Performance DoP and the CE marking and the Environmental Product Declaration EPD.
기술 사양
  • 특징 참조SIST_QB15
  • 제품군Roofing
  • 제품분류QB15
  • 유형필수 객체
  • 게시일2018-07-31
  • 에디션 넘버1
관련성
  • 주 재료도기
  • 부 재료단열
  • 설계국가스페인
  • 제조국가스페인
분류
  • BIMobject 카테고리건축 - 지붕
  • IFC 분류지붕
  • UNSPSC 이름Roofing materials
  • UNSPSC 코드301515
  • Uniclass 2015 코드EF_30_10
  • Uniclass 2015 설명Roofs
  • CSI 마스터 형식 2014 코드07 58 00
  • CSI 마스터 형식 2014 제목Roll Roofing
  • CSI 단일 형식 II 코드B1020
  • CSI 단일 형식 II 제목Roof Construction