제품 게시
JI Roof 1000
JI Roof 1000
JI Roof 1000
JI Roof 1000
JI Roof 1000
JI Roof 1000
JI Roof 1000
JI Roof 1000
JI Roof 1000
    Joris Ide

    JI Roof 1000

    The JI Roof 1000 Trapezoidal Insulated Roof Panel is used for pitched roofs or horizontal and vertical wall applications, and as an external insulated cladding panel for industrial, commercial and public buildings. Due to its rigid PIR core and metal inner and outer sheet, it combines thermal resistance with large spanning capability. The minimum roof pitch to be applied is 4° or more after deflection.

    기술 사양
    • 특징 참조ji-roof-1000
    • 제품군PIR Roof Panels
    • 제품분류PIR Roof Panels
    • 유형건축 자재
    • 게시일2025-03-18
    • 에디션 넘버1
    • 높이(mm)45
    • 너비(mm)1000
    • 깊이(mm)2550
    관련성
    • 주 재료2C Polyurethane
    • 설계국가벨기에
    • 제조국가벨기에
    • 순 중량(Kg)10.38
    분류
    • BIMobject 카테고리건축 - 지붕