제품 게시
JI Vulcasteel Roof
JI Vulcasteel Roof
JI Vulcasteel Roof
JI Vulcasteel Roof
JI Vulcasteel Roof
    Joris Ide

    JI Vulcasteel Roof

    JI Vulcasteel Roof is an insulating roof panel for the construction of pitched roofs. The composite panel consists of a trapezoidal outer steel sheet, a mineral wool core and a slightly profiled inner steel sheet. The thickness of up to 200 mm allows for high fire resistance and sound reduction. In short, the solution for your projects in the agricultural, industrial, service and even residential sectors with acoustic and fire resistance requirements.

    기술 사양
    • 특징 참조ji-vulcasteel-roof
    • 제품군Mineral Wool Core Roof Panels
    • 제품분류Mineral Wool Core Roof Panels
    • 유형건축 자재
    • 게시일2025-03-18
    • 에디션 넘버1
    • 높이(mm)37
    • 너비(mm)1000
    • 깊이(mm)2500
    관련성
    • 주 재료광물면
    • 설계국가벨기에
    • 제조국가벨기에
    • 순 중량(Kg)15.65
    분류
    • BIMobject 카테고리건축 - 지붕