제품 게시
JI Roof Plus 1000
JI Roof Plus 1000
JI Roof Plus 1000
JI Roof Plus 1000
    Joris Ide

    JI Roof Plus 1000

    JI Roof Plus 1000 is an insulated roof panel suitable for pitched roofs. The sandwich panel consists of a trapezoidal outer sheet, a polyisocyanurate (PIR) foam core without harmful CFC-HCFC compounds, and a polyester inner sheet. This panel is extremely suitable for thermally insulating environments with an aggressive indoor climate. In other words, the ideal solution for your projects in the industrial and agricultural sectors.

    기술 사양
    • 특징 참조ji-roof-plus-1000
    • 제품군PIR Roof Panels
    • 제품분류PIR Roof Panels
    • 유형건축 자재
    • 게시일2025-03-18
    • 에디션 넘버1
    • 높이(mm)45
    • 너비(mm)1000
    • 깊이(mm)2550
    관련성
    • 주 재료2C Polyurethane
    • 설계국가벨기에
    • 제조국가벨기에
    • 순 중량(Kg)8.26
    분류
    • BIMobject 카테고리건축 - 지붕