제품 게시
Black Line Compact Board
Black Line Compact Board
Black Line Compact Board
Black Line Compact Board
Black Line Compact Board
    Kronospan

    Black Line Compact Board

    Black Line is a multipurpose compact board finished with decorative, impregnated paper on both sides. Featuring a robust structure, a certified antibacterial surface, and a sophisticated black core, this product not only enhances the visual quality of any space but also prioritizes hygiene. Its water resistance allows for versatile applications, suitable for both indoor and outdoor environments, particularly in areas with high hygiene requirements.

    Black Line boards are durable and resilient against impact and abrasion, which makes them ideal for high-traffic settings. They require no additional edging, painting, or coating, ensuring a polished finish with minimal upkeep. Black Line represents a seamless integration of elegance and durability, making it an excellent choice for discerning projects.

    Black Line boards are manufactured with lower water and energy consumption, making them an eco-friendly solution with a negative carbon footprint.

    사양
    • Standard

      EN 438-4

      Features

      - Water resistant

      - High durability

      - Impact resistant

      - Antibacterial surface

      Application

      - Interior frontals

      - Interior tops

    기술 사양
    • 특징 참조black-line-compact-board
    • 유형건축 자재
    • 게시일2026-07-15
    • 에디션 넘버1
    • 높이(mm)2800
    • 너비(mm)2040
    관련성
    • 주 재료HPL laminate
    • 제조국가폴란드
    분류
    • BIMobject 카테고리건축 자재 - 시트 재료