제품 게시
High Pressure Door Laminate
High Pressure Door Laminate
High Pressure Door Laminate
High Pressure Door Laminate
    Kronospan

    High Pressure Door Laminate

    High-Pressure Laminate (HPL) for internal doors with a highly resilient, hard-wearing, and fade-resistant surface finish, perfectly suited to high-traffic residential and commercial areas. Produced by pressing multiple core layers and a decorative resin-impregnated paper, the HPL is water-, stain-, scratch- and impact resistant with a certified antibacterial surface. Our Door Laminates are ideal for coordinating with the furniture or other interior surfaces such as wall panels. Combined with standard melamine-faced PB and MDF, they can create a sleek and coordinated look.

    사양
    • Features

      - Stain resistant

      - Easy to clean

      - Hygienic

      - Water resistant

      - Impact resistant

      - Antibacterial surface

      - Flat Bonding

      - Scratch Resistant

      Application

      - Door fronts

    기술 사양
    • 특징 참조high-pressure-door-laminate
    • 유형건축 자재
    • 게시일2026-07-15
    • 에디션 넘버1
    • 높이(mm)2150
    • 너비(mm)1010
    • 깊이(mm)0.8
    관련성
    • 주 재료HPL laminate
    • 제조국가폴란드
    분류
    • BIMobject 카테고리건축 자재 - 시트 재료