제품 게시
Wille 3-tray wall with coat hanger and bench Add-on section
Wille 3-tray wall with coat hanger and bench Add-on section
Wille 3-tray wall with coat hanger and bench Add-on section
Wille 3-tray wall with coat hanger and bench Add-on section
Wille 3-tray wall with coat hanger and bench Add-on section
    Lekolar

    Wille 3-tray wall with coat hanger and bench Add-on section

    With Wille rail system with wall rails and stand-alone modules, you can finally give large and small environments awaited feature, structure and aesthetics. Everything from the whole decor of the large media library, a small smart shoe shelf under the stairs.
    기술 사양
    • 특징 참조80977
    • 제품군Wille
    • 제품분류Combinations
    • 유형개체 (단일 개체)
    • 게시일2018-11-27
    • 에디션 넘버1
    • 높이(mm)1700
    • 너비(mm)615
    • 깊이(mm)340
    관련성
    • 주 재료금속
    • 부 재료나무
    • 설계국가스웨덴
    • 제조국가스웨덴
    분류
    • BIMobject 카테고리가구 - 후크 행거
    • IFC 분류가구
    • UNSPSC 이름Furniture and Furnishings
    • UNSPSC 코드56
    • Uniclass 2015 코드Pr_40_30_78
    • Uniclass 2015 설명Shelves and storage units
    • CSI 마스터 형식 2014 코드41 53 23
    • CSI 마스터 형식 2014 제목Storage Racks
    • OmniClass 번호23-21 11 11 11
    • OmniClass 제목Commercial Storage Shelves
    • CSI 단일 형식 II 코드E2010
    • CSI 단일 형식 II 제목Fixed Furnishings