제품 게시
1-1/4″ Magnetic Bridle Ring, UL Listed 75lbs

1-1/4″ Magnetic Bridle Ring, UL Listed 75lbs

Features: Magnet Strength: Rated and tested at 90lbs pull strength. Time-Saving Installation: Save valuable time on setup and repositioning while reducing labor costs compared to a traditional installation. Secure Attachment: Provides a strong and reliable attachment point for cables, wires, and other equipment without the need for drilling or permanent installation. Versatile Application: Designed for use in diverse environments, easily repositioned and reused on metal surfaces, making it ideal for temporary installations. Damage-Free Installation: Eliminates the need for screws or adhesive, preventing damage to surfaces and allowing for quick and hassle-free setup and removal. Ready-to-Use Convenience: Arrives fully assembled, streamlining installation processes, and ensuring immediate usability.
사양
  • Specifications: 1-1/4″ diameter loop bridle ring with 1/4″-20 machine thread secured to a permanent 90lbs neodymium cup magnet. Used to support communication cables and other non-sensitive cables and wires.
기술 사양
  • 특징 참조BRM4T125
  • 제품군Cable Management, Bridle Rings
  • 제품분류Magnetic Bridle Rings (UL Listed)
  • 유형개체 (단일 개체)
  • 게시일2024-11-07
  • 에디션 넘버1
분류
  • BIMobject 카테고리HVAC - 설치 시스템
  • OmniClass 번호23-35 33 25 15
  • OmniClass 제목Horizontal Electrical Wire Raceways

비슷한 제품