제품 게시
System for laying natural stone indoors on a quick-drying cement screed
MAPEI GmbH

System for laying natural stone indoors on a quick-drying cement screed

System for the production of a quick-drying cement screed and subsequent laying of natural stone up to 1.2 m edge length or 1.2 m² tile size with a flexible, polymer-modified, rapid-setting and hydrating adhesive.
사양
  • TOPCEM PRONTO (ready-to-use, fast-drying screed mortar), PRIMER RA (ready-to-use dispersion primer for absorbent subfloors indoors and outdoors), MAPESTONE MAXI S1 (flexible, polymer-modified, cementitious, rapid-setting and hydrating, thin-, medium- and thick-bed mortar of class C2 FT S1), ULTRACOLOR PLUS (cementitious, portland cement-free, fast-setting flexible grout of class CG 2 WA), MAPESIL LM (one-component, neutral curing, fungicidal natural stone silicone).
기술 사양
  • 특징 참조system-for-laying-natural-stone-indoors-on-a-quick-drying-cement-screed
  • 제품군Internal flooring
  • 제품분류MAPESTONE MAXI S1
  • 유형건축 자재
  • 게시일2022-07-13
  • 에디션 넘버1
관련성
  • 주 재료Cementitious
  • 부 재료Cementitious
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리바닥재 - 바닥 시스템
  • IFC 분류Floor
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes