제품 게시
System for waterproofing and laying ceramic tiles in bathrooms and showers
MAPEI GmbH

System for waterproofing and laying ceramic tiles in bathrooms and showers

System for laying ceramic tiles in bathrooms and showers on waterproofing on walls and floors on existing ceramic old flooring.
사양
  • ECO PRIM GRIP PLUS (dispersion bonding promoter for non-absorbent substrates indoors and outdoors), PLANITOP FAST 330 (stable, fast-setting, fibre-reinforced levelling mortar for layer thicknesses of 3 to 30 mm indoors, outdoors and underwater), MAPEBAND EASY (alkali-resistant, flexible, highly elastic, fleece-coated tape for indoors and outdoors), MAPEBAND EASY QUADROTTO (alkali-resistant, fleece-coated sleeve for floor drains), MAPEBAND EASY EC 270° (alkali-resistant, fleece-coated formed part for waterproofing outer corners), MAPEBAND EASY IC 90° (alkali-resistant, fleece-coated formed part for aterproofing of inside corners), MAPELASTIC (two-component, cementitious waterproofing slurry with high crack-bridging properties even at low temperatures), KERAFLEX VARIO QUICK S1 (variably adjustable, rapid-setting and hydrating flexible laying mortar of class C2 FT S1 / C2 FE S1), MAPEGUARD PC (elastic, fleece-coated sleeve with rubber sealing lip for secure waterproofing of pipe penetrations of various diameters), MAPEGUM WPS (one-component, ready-to-use, universally applicable dispersion waterproofing in two colours), MAPECOLOR WPS (ready-to-use colour paste for colouring MAPEGUM WPS as a contrasting colour), ADESILEX P9 (flexible, stable, cementitious thin-bed adhesive of class C2 TE), KERAPOXY EASY DESIGN (two-component, decorative, easy-to-apply, acid-resistant epoxy grout and adhesive of class RG resp. R2T), MAPESIL AC (one-component, acetate-curing, fungicidal silicone sealant).
기술 사양
  • 특징 참조system-for-waterproofing-and-laying-ceramic-tiles-in-bathrooms-and-schowers
  • 제품군Installation of ceramics
  • 제품분류Installation of ceramics
  • 유형건축 자재
  • 게시일2022-07-13
  • 에디션 넘버1
관련성
  • 주 재료Cementitious
  • 부 재료에폭시
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리바닥재 - 바닥 시스템
  • IFC 분류Floor
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes