제품 게시
System for installation of textile floorings onto cementitious screeds with too high residual moisture
MAPEI GmbH

System for installation of textile floorings onto cementitious screeds with too high residual moisture

System for the installation of textile floorings onto cementitious screeds with too high residual moisture, made of a dispersion based primer as water barrier, a cement based fast setting leveling compound and a textile flooring acrylic adhesive for installation all kinds of textile floorings.
사양
  • MAPEPROOF PRIMER, one-component, rapid drying PVDC based dispersion primer for suppressing residual moisture up to 4.5 CM-% on non heated screeds and up to 2.5 CM-% on heated screeds; ULTRAPLAN XTRA, cementitious based fast drying leveling compound for thicknesses from 1 to 20 mm, ready to receive all kinds of floor coverings after 6 hours up to 5 mm; ULTRABOND ECO TX3, textile flooring adhesive with early build up of high bonding strength for textile floorings, also onto underlayments, as sell as for linoleum floorings.
기술 사양
  • 특징 참조system-for-installation-of-textile-floorings-onto-cementitious-screeds-with-too-high-residual-moisture
  • 제품군Internal flooring
  • 제품분류Mapeproof Primer
  • 유형건축 자재
  • 게시일2022-07-13
  • 에디션 넘버1
관련성
  • 주 재료아크릴
  • 부 재료Cementitious
  • 설계국가독일
  • 제조국가독일
분류
  • BIMobject 카테고리바닥재 - 바닥 시스템
  • IFC 분류Floor
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes