제품 게시
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
CEMENTUM porcelain stoneware tiles
    Marazzi

    CEMENTUM porcelain stoneware tiles

    From contemporary concrete comes Cementum, a porcelain stoneware collection with a material and decorative character. In Sand, Cotto, Ash, Indigo, Nickel, Lead, Carbon and Olive, it offers sizes 60x120, 75x75, 120x120, 21x18,2, 75x150, 60x60 and 30x60. The project expands with mosaics, decors and structures. StepWise, Tecnico and Body Plus ensure comfort, safety and quality. For interiors and exteriors, it is also available in 20 mm for busy outdoor zones.

    Marazzi 에 문의하기

    기술 사양
    • 특징 참조CEMENTUM
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring