제품 게시
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
MYSTONE PIETRA LIGURE porcelain stoneware tiles
    Marazzi

    MYSTONE PIETRA LIGURE porcelain stoneware tiles

    The meeting of Ligurian slate character and a design sensibility gives shape to Mystone Pietra Ligure. Available in Bianco, Beige, Cenere and Antracite, in 60x60, 60x120, 75x75, 120x120 and 75x150 sizes. 3D Ink technology and the Tecnico finish enhance material richness, precision and continuity between indoor and outdoor spaces. The collection is also suitable for outdoors and is available in 20 mm for coordinated, durable and refined exterior projects today.

    Marazzi 에 문의하기

    기술 사양
    • 특징 참조MYSTONE_PIETRA_LIGURE
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring