제품 게시
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
SLOW porcelain stoneware tiles
    Marazzi

    SLOW porcelain stoneware tiles

    Slow rediscovers the warmth of cotto through soft, textured surfaces for coordinated indoor and outdoor settings, expressed with a welcoming, contemporary character. The collection comes in 60x60, 60x120, 75x75, 120x120 and 75x150 formats, in Sabbia, Argilla, Cotto, Calce, Pomice and Coccio. Rafia and Tapis decors, with the Circolare mosaic, expand the compositional possibilities for warm, natural projects. It is also available in a 20mm version for outdoor use.

    Marazzi 에 문의하기

    기술 사양
    • 특징 참조SLOW
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring