제품 게시
FV AGS
FV AGS
FV AGS
FV AGS
FV AGS
FV AGS
    Marazzi

    FV AGS

    The AGV visible anchoring system was the first system offered by Marazzi. It is still very modern due to its simplicity, low cost and efficiency. The external surface is supported by stainless steel visible hooks, which can be coloured to match the chosen finish. The hooks are fixed to the stonework by brackets at set distances that take into account the size of the outer cladding modules. The AGV system can be used on flat and vertical surfaces, as well as on inclined and curved (polygonal) surfaces.

    Marazzi 에 문의하기

    기술 사양
    • 특징 참조FV_AGS
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 설계국가이탈리아
    • 제조국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • Uniclass 2015 코드Ss_25_20
    • Uniclass 2015 설명Wall cladding systems
    • OmniClass 번호23-13 37 13
    • OmniClass 제목Exterior Wall Cladding