제품 게시
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
TERRAMATER porcelain stoneware tiles
    Marazzi

    TERRAMATER porcelain stoneware tiles

    Within the Crogiolo line, Terramater rekindles the artisanal gesture of Italian ceramics and turns it into surfaces dense with memory. The porcelain stoneware collection, made with Italian raw materials and 60% recycled content, comes in Cotto, Carbone, Muschio, Vaniglia, Dune, Lichene, and Laguna, in the 37.5x37.5, 18.6x37.5, and 9.1x37.5 sizes. Special glazes, red clay, and the Losanga and Ritmo structures give floors and wall coverings relief and depth.

    Marazzi 에 문의하기

    기술 사양
    • 특징 참조TERRAMATER
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring