제품 게시
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
VERO porcelain stoneware tiles
    Marazzi

    VERO porcelain stoneware tiles

    The authentic warmth of wood takes shape in balanced surfaces, designed to bring continuity and natural character to contemporary design today. Vero comes in Sabbia, Larice, Betulla, Rovere, Castagno, Quercia and Natural, and in 20x120, 11x54 and 22.5x180. Sublime Sync technology enhances the dialogue between graphics and surface, deepening the material effect. The collection is also suitable for outdoor spaces and available in 20 mm for exterior settings.

    Marazzi 에 문의하기

    기술 사양
    • 특징 참조VERO_
    • 유형개체 (단일 개체)
    • 게시일2025-05-28
    • 에디션 넘버1
    관련성
    • 주 재료도기
    • 설계국가이탈리아
    분류
    • BIMobject 카테고리건축 자재 - 타일
    • IFC 분류지붕마감
    • Uniclass 2015 코드Pr_35_93_96_19
    • Uniclass 2015 설명Ceramic tiles
    • OmniClass 번호23-15 17 13 13 13
    • OmniClass 제목Ceramic Tile Flooring