제품 게시
Built Up Roof Flat Top Vent - TPO

Built Up Roof Flat Top Vent - TPO

별점 4.0/54.0(6 리뷰)

This vent has internal reinforcements that are so strong a person can stand on top of them. It’s a lower-profile vent that is excellent for HVAC on industrial projects and roofing ventilation needs.

  • Lower profile BUR vent.
  • ONE FULL SQUARE FOOT of air flow.
  • Net free area is 156 Sq In.
  • Flat top BUR has slight pitch for water runoff.
  • Internal reinforcements for great strength (see photo).
  • 26 gauge galvanized metal.
  • Listed to CAN3-A93.
  • Menzies TPO Direct Weld for fast installation.

061816

Product Tags:
coated products, Thermoplastic Olefin coated, TPO



기술 사양
  • 특징 참조built-up-roof-flat-top-vent-tpo
  • 제품군Flat Roofing Products
  • 제품분류Built Up Roof Vent
  • 유형개체 (단일 개체)
  • 게시일2020-05-20
  • 에디션 넘버1
관련성
  • 주 재료아연 도금 강판
  • 부 재료Thermoplastic olefin (TPO)
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리HVAC - Natural Ventilation
  • IFC 분류객체
  • UNSPSC 이름Roofing drains
  • UNSPSC 코드30151605
  • CSI 단일 형식 II 코드D2040
  • CSI 단일 형식 II 제목Rain Water Drainage

지역 가용성

북미
미국
캐나다