제품 게시
Built Up Roof Vent

Built Up Roof Vent


Menzies Metal Built Up Flat Roof Vents are ideal for flat roof ventilation applications. Galvanized, and HOTWELDED for high heat application, the BUR vent also comes with a 1/4″ bird screen.

  • 26 gauge.
  • Custom sizes available by request.
  • Also available in TPO Direct Weld™.

061716

Product Tags:
Apartment Vent, Bird House, Commercial Vent, Dog House, Dryer Vent, Flat Roof Vent, Hot Weld Vent, Multiple Stack Vent, Plumbing Supplies, TPO Vent


기술 사양
  • 특징 참조built-up-roof-vent
  • 제품군Flat Roofing Products
  • 제품분류Built Up Roof Vent
  • 유형개체 (단일 개체)
  • 게시일2020-05-20
  • 에디션 넘버1
관련성
  • 주 재료아연 도금 강판
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리HVAC - Natural Ventilation
  • IFC 분류객체
  • UNSPSC 이름Roofing drains
  • UNSPSC 코드30151605
  • CSI 단일 형식 II 코드D2040
  • CSI 단일 형식 II 제목Rain Water Drainage

지역 가용성

북미
미국
캐나다