제품 게시
Clamp-Tite Overflow Scupper Drain - TPO

Clamp-Tite Overflow Scupper Drain - TPO

  • Through wall overflow application.
  • 4″ flange.
  • Aluminum clamping ring for securing all membranes.
  • Single and 2 ply roofing.
  • Long term durability.
  • 2 ¾” pipe size.
  • 11″ pipe length, longer pipes available.
  • Stainless steel fasteners.
  • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
  • Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.

011018

Product Tags:
Aluminum scupper, Auxiliary Overflow, Box scupper, Clamp Overflow drain, Clamp scupper, coated products, Copper scupper, CSA Approved scupper, Custom scupper, Flange scupper, Hot Weld scupper, Overflow scupper, Parapet drain, Roof Drains, Scupper drain, Secondary Overflow, Thermoplastic Olefin coated, Thru wall scupper, TPO, TPO scupper

기술 사양
  • 특징 참조clamptite-overflow-scupper-drain-tpo
  • 제품군Flat Roofing Products
  • 제품분류Clamp-Tite Overflow Scupper Drain
  • 유형개체 (단일 개체)
  • 게시일2020-05-20
  • 에디션 넘버1
관련성
  • 주 재료구리
  • 부 재료Thermoplastic olefin (TPO)
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리배관 - 배수
  • IFC 분류객체
  • UNSPSC 이름Roofing drains
  • UNSPSC 코드30151605
  • CSI 마스터 형식 2014 코드22 14 26.13
  • CSI 마스터 형식 2014 제목Roof Drains
  • OmniClass 번호23-13 41 39
  • OmniClass 제목Roof Drains
  • CSI 단일 형식 II 코드D2040
  • CSI 단일 형식 II 제목Rain Water Drainage

지역 가용성

북미
미국
캐나다