제품 게시
GT2400AT Automatic Telescopic ICU Sliding Door
GT2400AT Automatic Telescopic ICU Sliding Door

    GT2400AT Automatic Telescopic ICU Sliding Door

    The NABCO ICU Automatic Telescopic Sliding Door provides one of the widest room access sizes available with a 46 1/2” clear door opening (at a 96” typical frame width) in a full-open breakout and trackless-style unit. The flush-bolt free system in NABCO’s new automatic ICU sliding doors is ideally suited for intensive care and cardiac-care units where large access areas are required for trouble-free transport of beds, gurneys, and other medical equipment and airborne germs must be kept from spreading to other areas.

    Features

    • One of the Largest Clear Openings, with NABCO Reliability
    • 56-1/2” clear door opening width for easier access (at a 96” typical frame width)
    • Flush-bolt free system not requiring additional steps to breakout
    • Maintenance friendly design resolving issues against improper installations
    • Smoke rated package to meet UL1784 requirements
    기술 사양
    • 특징 참조nabco-icu-automatic-telescopic-sliding-door
    • 제품군Telescopic Stacking Doors
    • 제품분류Sliding Doors
    • 유형개체 (단일 개체)
    • 게시일2025-01-21
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리문 - 자동문
    • IFC 분류문
    • Uniclass 2015 코드EF_25_30
    • Uniclass 2015 설명Doors and windows
    • CSI 마스터 형식 2014 코드08 10 00
    • CSI 마스터 형식 2014 제목Doors and Frames
    • OmniClass 번호23-17 11 00
    • OmniClass 제목Doors

    지역 가용성

    북미
    미국