제품 게시
nVent ProLine Containment System Chimney Ceiling Panel
nVent

nVent ProLine Containment System Chimney Ceiling Panel

Chimney Ceiling Panel mounts on top of containment center and is used with Containment System Chimney to direct hot exhaust out of center.

사양
  • Features & Benefits

    • Chimney Ceiling Panel mounts on top of containment center
    • Used with Containment System Chimney to direct hot exhaust out of center
    • Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
    • Sealed containment, Chimney Ceiling Panels are used with chimney to direct hot exhaust air into drop ceiling, duct work or other means back to the computer room cooling devices

    Specifications

    • Color Jet Black
    • Color Code RAL 9005
    • Finish Powder Coated
    • Thickness 16 ga
기술 사양
  • 특징 참조hoffman-proline-containment-system-chimney-ceiling-panel
  • 제품군nVent Data Center Solutions
  • 제품분류Aisle Containment
  • 유형개체 (단일 개체)
  • 게시일2025-01-21
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • ETIM 코드EC002500
  • ETIM 이름Network cabinet
  • Uniclass 2015 코드Pr_80_77_28_21
  • Uniclass 2015 설명Data equipment cabinets
  • CSI 마스터 형식 2014 코드27 21 00
  • CSI 마스터 형식 2014 제목Data Communications Network Equipment

지역 가용성

북미
미국
캐나다