제품 게시
nVent ProLine Containment System Window Ceiling Panel
nVent

nVent ProLine Containment System Window Ceiling Panel

Window Ceiling Panels have easily modified, .22-inch (6 mm) polycarbonate panels to accommodate local fire-suppression codes. Overhead window panel made of .22-in. polycarbonate.

사양
  • Features & Benefits

    • Frame made of 16 gauge steel
    • Overhead window panel made of .22-inch polycarbonate
    • Sealed containment, Window Ceiling Panels have easily modified .22-in. polycarbonate panels to accommodate local fire suppression codes (sprinkler heads)
    • Tool-less Ceiling Panels are easy to install and remove for cleaning and provide above-the-cabinet access to cables, equipment and systems
    • Clear, transparent door and roof panels provide maximum light to aisleway

    Specifications

    • Material Mild Steel
    • Finish Powder Coated
    • Color Jet Black
    • Color Code RAL 9005
    • Thickness 16 ga
기술 사양
  • 특징 참조hoffman-proline-containment-system-window-ceiling-panel
  • 제품군nVent Data Center Solutions
  • 제품분류Aisle Containment
  • 유형개체 (단일 개체)
  • 게시일2025-01-21
  • 에디션 넘버1
관련성
  • 주 재료철
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리HVAC - 덕트 설비
  • ETIM 코드EC002500
  • ETIM 이름Network cabinet
  • Uniclass 2015 코드Pr_80_77_28_21
  • Uniclass 2015 설명Data equipment cabinets
  • CSI 마스터 형식 2014 코드27 21 00
  • CSI 마스터 형식 2014 제목Data Communications Network Equipment

지역 가용성

북미
미국
캐나다