제품 게시
LENTON Ultimate Position Couplers
LENTON Ultimate Position Couplers
LENTON Ultimate Position Couplers
LENTON Ultimate Position Couplers
    nVent

    LENTON Ultimate Position Couplers

    The nVent LENTON Ultimate Position Assembly is designed for high performance applications, efficiently creating mechanical reinforcing bar connections when neither bar can be rotated or adjusted axially. The LENTON self-aligning, taper-thread reduces misalignment issues and helps eliminate cross-threading during installation. The straight thread allows for axial adjustment or "bridging gaps".

    사양
      • Installs quickly and easily
      • Utilizes the standard nVent LENTON taper profile
      • Designed to splice two curved, bent or straight bars, when neither bar can be rotated and where the ongoing bar is free to move in its axial direction
      • No special tools or skills required
      • Generous axial adjustability

      Please see our website or contact your local sales representative for regional availability.

    기술 사양
    • 특징 참조lenton-ultimate-position-couplers
    • 제품군nVent LENTON
    • 제품분류Ultimate Splicing Systems and Terminators
    • 유형개체 (단일 개체)
    • 게시일2025-01-21
    • 에디션 넘버1
    관련성
    • 설계국가미국
    • 제조국가미국
    분류
    • BIMobject 카테고리건축 자재 - 강화
    • IFC 분류메커니컬 패스너
    • OmniClass 번호23-13 31 21 11 17
    • OmniClass 제목Reinforcement Couplers