제품 게시
OB Profils - Perforated cable trays and connecting accessories
OB Profils - Perforated cable trays and connecting accessories
OB Profils - Perforated cable trays and connecting accessories
OB Profils - Perforated cable trays and connecting accessories
OB Profils - Perforated cable trays and connecting accessories
OB Profils - Perforated cable trays and connecting accessories
OB Profils - Perforated cable trays and connecting accessories
    OB Profils

    OB Profils - Perforated cable trays and connecting accessories

    Designed for industrial or tertiary electrical installations, sheet metal cable trays, also called marine tiles, are perforated supports that allow cables to pass through. Mainly intended for so-called low current, less than 1000 volts, it can transport information such as telephony; alarm; video surveillance or computer networks.

    Available in different heights: HT24, HT48, HT72 and HT96, the perforated cable trays range also offers pre-jointed sheet metal cable trays. A time-saving solution during installation. The range also includes accessories and connection elements that allow the configuration of buildings to be followed.

    사양
      • Height 24 - OBR1- 3 ml cable tray in pre-split sheet metal with rolled edge - Ø8 perforation in the center of the sheet metal
      • Height 48 - OBD2 - 3 ml cable tray in perforated slab with straight edge
      • Height 48 - OBR2 - 3 ml cable tray in sheet metal - Ø8 perforation in the center of the sheet metal
      • Height 72 - OBR3 - 3 ml cable tray in pre-split sheet metal with rolled edge
      • Height 96 - OBR4 - 3 ml cable tray in pre-split sheet metal with rolled edge
    기술 사양
    • 특징 참조CDC-Dalle
    • 제품군Cable trays & Components
    • 제품분류Perforated cable trays & components
    • 유형개체 (단일 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전기 - 분배
    • Uniclass 2015 코드Pr_65_70_11_17
    • Uniclass 2015 설명Cable trays
    • OmniClass 번호23-35 33 19
    • OmniClass 제목Electrical Cable Trays