제품 게시
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
OB Profils - Wire cable trays and connection accessories
    OB Profils

    OB Profils - Wire cable trays and connection accessories

    Intended for all industrial or tertiary electrical installations, welded steel wire cable trays allow the passage and visibility of electrical cables both indoors and outdoors. They perfectly meet the expectations of building professionals and electricians.

    Available in 3 heights: HT30, HT54 and HT110 sometimes pre-jointed and in 5 finishes, the range includes a set of fully adapted accessories. Branch elements also accompany the range to facilitate the connection of wire cable trays and thus make the passage of the wiring flexible (90° elbow, 135° elbow, T branch, etc.).

    사양
      • Height 30 - OB1 - 3 ml wire cable tray designed with chamfered weft wires for added safety. Self connected wire cable trays
      • Height 54 - OB2 - 3 ml wire cable tray designed with chamfered weft wires for added safety. Self connected wire cable trays
      • Height 54 - Self-splicing OB2 AE - 3 ml wire cable tray designed with chamfered weft wires for added safety. Connector welded in the factory before surface treatment
      • Height 110 - Self-splicing OB3 AE - 3 ml wire cable tray designed with chamfered weft wires for added safety. Connector welded in the factory before surface treatment
    기술 사양
    • 특징 참조CDC-Fil
    • 제품군Cable trays & Components
    • 제품분류Wire cable trays & components
    • 유형개체 (단일 개체)
    • 게시일2024-09-11
    • 에디션 넘버1
    분류
    • BIMobject 카테고리전기 - 분배
    • Uniclass 2015 코드Pr_65_70_11_17
    • Uniclass 2015 설명Cable trays
    • OmniClass 번호23-35 33 19
    • OmniClass 제목Electrical Cable Trays