제품 게시
FiberRunner® Spillover Junction - FRSPJ2X2YL
FiberRunner® Spillover Junction - FRSPJ2X2YL
FiberRunner® Spillover Junction - FRSPJ2X2YL
FiberRunner® Spillover Junction - FRSPJ2X2YL
    Panduit

    FiberRunner® Spillover Junction - FRSPJ2X2YL

    The fiber routing spill-over junction assembles onto the 4x4, 6x4, 12x4, or 24x4 FiberRunner® Channel, spilling over the side into a 2x2 vertical exit. It requires a coupler to attach the 2x2 FiberRunner® and fittings to the vertical exit. It mounts directly to the existing installation with no alteration required. Mounting hardware is provided for secure attachment. It is yellow and made of ABS plastic.

      사양
      • Specifications
        System Dimensions - 24x4, 12x4, 6x4 and 4x4
        Material - ABS
        Color - Yellow
        Overall Length (In.) - 8.78
        Overall Length (mm) - 223
        Overall Width (In.) - 4.9
        Overall Width (mm) - 124.5
        Overall Height (In.) - 5.51
        Overall Height (mm) - 142.6
        Standards Met - UL Listed to 2024A
        Cover Part Number - FRSPJC24YL for 4x4 Channel FRSPJC26YL for 6x4 Channel FRSPJC212YL for 12x4 Channel
        Couplers Required - (1 pc.) FBC2X2YL
        Fitting Type - Spill-Over
        Application - Racks or in approved under floor applications
        Part Features - It is suited for data center applications where cable is routed from distribution areas to equipment cabinets or racks
        RoHS Compliancy Status - Compliant
        Min. Order Qty. - 1

      기술 사양
      • 특징 참조fiberrunner-spillover-junction-FRSPJ2X2YL
      • 제품군Electrical
      • 제품분류Cable Trays and Horizontal Racks
      • 유형개체 (단일 개체)
      • 게시일2011-02-07
      • 에디션 넘버1
      관련성
      • 주 재료ABS
      • 설계국가미국
      • 제조국가미국
      분류
      • BIMobject 카테고리전기 - 분배
      • Uniclass 2015 코드Pr_65_70_11_17
      • Uniclass 2015 설명Cable trays
      • CSI 마스터 형식 2014 코드27 05 36
      • CSI 마스터 형식 2014 제목Cable Trays for Communications Systems
      • OmniClass 번호23-37 11 13
      • OmniClass 제목Communication Cable Trays
      • CSI 단일 형식 II 코드D50
      • CSI 단일 형식 II 제목ELECTRICAL