제품 게시
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS
SCREEN DECO METAL CEILINGS

    SCREEN DECO METAL CEILINGS

    DECO Metal Ceilings, based on the SCREEN DECO® welded grids, ensure unique useful qualities and novel visual effects for the modern architecture. They make a fresh alternative to the conventional internal solutions in the area of suspended ceilings. They combine advanced production technologies with a unique potential in the field of design. Made of stainless steel or black steel with a Pro-ZINAL® coating, they provide exceptional durability and aesthetic qualities. An innovative mounting systemPro-CLIP ensures quick mounting of panels to standard bearing structures.

    A modern design of the SCREEN DECO® welded grids creates a novel visual effect, thus constituting an added value to the design. In order to obtain a desired visual effect, it is possible to arrange the slots along the longer or the shorter side. The functional structure of the panels provides outstanding durability. The advanced electrofusion welding technology, by which the profiles are joined together
    with the support rods, ensures that a precise slot and the highest parameters in terms of flatness and straightness are obtained.


    기술 사양
    • 특징 참조compound_ceiling
    • 제품군Progress Architektura
    • 제품분류metal ceiling
    • 유형개체 (단일 개체)
    • 게시일1917-01-09
    • 에디션 넘버1
    • 높이(mm)1200
    • 너비(mm)1200
    • 깊이(mm)13
    관련성
    • 주 재료철
    • 부 재료스테인레스강
    • 설계국가폴란드
    • 제조국가폴란드
    • 순 중량(Kg)8.5
    분류
    • BIMobject 카테고리건축 - 천장
    • IFC 분류천장
    • Uniclass 2015 코드Ss_30_47
    • Uniclass 2015 설명Ceiling and soffit covering and finishing systems
    • OmniClass 번호23-15 13 21 11
    • OmniClass 제목Metal Ceiling Panels