제품 게시
OnTop Tronic flat roof window
OnTop Tronic flat roof window
OnTop Tronic flat roof window

    OnTop Tronic flat roof window

    OnTop FF Tronic flat roof window PVC

    Tronic flat roof window electric radio-controlled with safety and thermal insulation glazing.
    Chain drive pre-assembled at the factory. Including a 1-channel radio hand-held switch programmed at the factory.
    For flat roofs from 2° - 15° roof pitch. Including the matching aluminium cover strips (anthracite metallic).
    Fall-through protection according to DIN 18008-6: 2018.

    Frame material: PVC multi-chamber profile, white. 

    Pre-assembly at the factory: Carrying straps, rain sensor and window drive. 

    External cover: Aluminium (anthracite metallic R703). 

    Operation via radio. Controller and motor for connection to the electric supply line with 230 V.

    사양
    • FF2C 060/060 K1EF

    기술 사양
    • 특징 참조FF_K1EF
    • 제품군Roof windows
    • 제품분류Flat roof windows
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리창 - 지붕창
    • IFC 분류
    • OmniClass 번호23-17 13 23
    • OmniClass 제목Roof Windows