제품 게시
OnTop smoke extractor window
OnTop smoke extractor window
OnTop smoke extractor window

    OnTop smoke extractor window

    OnTop FF smoke extractor window PVC

    Smoke extractor window electric with safety and thermal insulation glazing.
    For geometric requirements. Factory pre-assembled chain drive for smoke extraction certified according to EN 12101-2.
    For flat roofs from 2° - 15° roof pitch. Including the matching aluminium cover strips (anthracite metallic).
    Fall-through protection according to DIN 18008-6: 2018.

    Frame material: PVC multi-chamber profile, white. 

    Pre-assembly at the factory: Carrying straps and window drive. 

    External cover: Aluminium (anthracite metallic R703).

    Electrical operation via an RWA control centre.

    사양
    • FF2C 120/120 K1RA

    기술 사양
    • 특징 참조FF_K1RA
    • 제품군Roof windows
    • 제품분류Smoke extraction roof window
    • 유형개체 (단일 개체)
    • 게시일2023-04-26
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가폴란드
    • 제조국가폴란드
    분류
    • BIMobject 카테고리창 - 지붕창
    • IFC 분류
    • OmniClass 번호23-17 13 23
    • OmniClass 제목Roof Windows