제품 게시
Designo R8 top-hung and side-hung emergency escape PVC
Designo R8 top-hung and side-hung emergency escape PVC
Designo R8 top-hung and side-hung emergency escape PVC
Designo R8 top-hung and side-hung emergency escape PVC

    Designo R8 top-hung and side-hung emergency escape PVC

    Designo R8 top-hung and side-hung emergency escape PVC with safety and thermal insulation glazing Single-hand grip operation, bottom, for all functions. 60° Opening angle. Clear opening dimension in accordance with specifications of the state-specific regulations of the German states as a second emergency escape route. Frame material: PVC multi-chamber profile, white. Pre-assembly at the factory: Vapour barrier, circumferential thermal insulation and mounting angle. External cover: Aluminium (anthracite metallic R703). Manual operation.
    사양
    • R88C 074/140 K2SA
    기술 사양
    • 특징 참조WSA_R8_K
    • 제품군Roof windows
    • 제품분류Top-hung and side-hung emergency escape
    • 유형개체 (단일 개체)
    • 게시일2019-05-01
    • 에디션 넘버3
    관련성
    • 주 재료PVC
    • 부 재료유리
    • 설계국가독일
    • 제조국가독일
    분류
    • BIMobject 카테고리창 - 지붕창
    • IFC 분류
    • OmniClass 번호23-17 13 23
    • OmniClass 제목Roof Windows
    • CSI 단일 형식 II 코드B3020
    • CSI 단일 형식 II 제목Roof Openings