제품 게시
Intra Concealed Cistern Bottom Entry Inlet

Intra Concealed Cistern Bottom Entry Inlet

Compact design 127 mm projection
사양
  • Compact design 127 mm projection Concealed cistern for floor mounted, back to wall WC. WRAS and NF approved components, 10-year guarantee. Cable flushing, bright chrome dual flush top or front flushing. 6 litres insulated cistern equipped with a dual flush outlet valve and a quiet fill inlet valve. Water inlet connection on the bottom of the cistern with 1/2" plastic tail. Dimensions height 340 mm, width 460 mm and depth 127 mm. Complete delivery with fixing and connection accessories.
기술 사양
  • 특징 참조31-0147-10_DE
  • 제품군Concealed cisterns
  • 제품분류Intra cable
  • 유형개체 (단일 개체)
  • 게시일2019-07-11
  • 에디션 넘버1
  • 높이(mm)340
  • 너비(mm)460
  • 깊이(mm)127
관련성
  • 주 재료플라스틱
  • 부 재료플라스틱
  • 설계국가모나코
  • 제조국가터키
  • 순 중량(Kg)2.82
분류
  • BIMobject 카테고리위생 - Toilet Cisterns
  • Uniclass 2015 코드Pr_40_20_93_89
  • Uniclass 2015 설명WC cisterns
  • CSI 마스터 형식 2014 코드10 28 13
  • CSI 마스터 형식 2014 제목Toilet Accessories
  • OmniClass 번호23-31 19 00
  • OmniClass 제목Toilets
  • CSI 단일 형식 II 코드D2010
  • CSI 단일 형식 II 제목Plumbing Fixtures