제품 게시
Reflet 360 Flush Plate
Reflet 360 Flush Plate
Reflet 360 Flush Plate

    Reflet 360 Flush Plate

    Modern and round design made from toughened glass
    사양
    • Dual flush actuation plate, made from toughened glass, ………… finish and matt chrome plated finish round design buttons. 2-year guarantee. Dimensions height 180 mm, width 236 mm and depth 13 mm. Delivered with back fixing frame, 2 fixing screws and 2 actuation screws.
    기술 사양
    • 특징 참조31-198X-10_DE
    • 제품군Flushing Devices
    • 제품분류Reflet
    • 유형개체 (단일 개체)
    • 게시일2019-07-11
    • 에디션 넘버1
    • 높이(mm)180
    • 너비(mm)236
    • 깊이(mm)13
    관련성
    • 주 재료유리
    • 부 재료플라스틱
    • 설계국가모나코
    • 제조국가모나코
    • 순 중량(Kg)1.2
    분류
    • BIMobject 카테고리위생 - 욕실 소품