제품 게시
ES Elastomeric Firestop Joint Sealant

ES Elastomeric Firestop Joint Sealant

SpecSeal ES Sealant is a latex-based gun grade elastomeric firestop sealant designed for construction joint applications. Once cured, ES Sealant forms a flexible shield against the passage of fire and smoke. In dynamic joint conditions, ES Sealant is tested to accommodate up to 25% compression/extension of the installed joint width.

사양
  • The fire protective sealant shall be a water-based, non-halogenated, elastomeric and shall contain no solvents, inorganic fibers, nor asbestos. The sealant shall dry to form a flexible, moisture resistant seal and shall adhere to all common construction surfaces. The sealant shall have demonstrated sound attenuation properties. The approved sealant shall be SpecSeal® ES Elastomeric Sealant.

기술 사양
  • 특징 참조sti-firestop-sealant-es
  • 제품군Firestopping
  • 제품분류SpecSeal®
  • 유형개체 (단일 개체)
  • 게시일2017-08-21
  • 에디션 넘버1
관련성
  • 주 재료아크릴
  • 설계국가미국
  • 제조국가미국
분류
  • BIMobject 카테고리내화성 제품 - 화재 차단재
  • UNSPSC 이름Fire protection
  • UNSPSC 코드4619