제품 게시
Fuse Landscape
Tarkett

Fuse Landscape

Journey through Colour. DESSO Fuse imagines interior spaces as fields of colour, with fluid transitions for creating flexible, multifunctional workspaces. Nature-inspired shades and fluid, colour-to-colour transitions that mean you can build flexibility into every floor plan, creating softly textured spaces that evoke different landscapes, moods and seasons.


Combined with DESSO Fields, complementary shades and textures melt into one another organically for effortlessly beautiful spaces that work better – naturally.


DESSO Fuse Landscape comes standard with our improved EcoBase backing, which sees a new bio-based ingredient replace a core ingredient formerly composed of petroleum-based content.

사양
    • Circular Carbon Footprint: 0.71 kg CO2/m2
    • Total recycled + bio-based content: 66.6%
    • Yarn recycled content: 100%
    • • Standard with updated DESSO EcoBase: 100% recyclable, contains up to 91% recycled and bio-based content
    • Cradle to Cradle® Silver Level Certified
    • Made in Europe
기술 사양
  • 특징 참조desso-fuse-landscape
  • 제품군DESSO
  • 제품분류Carpet
  • 유형개체 (단일 개체)
  • 게시일2020-12-18
  • 에디션 넘버1
관련성
  • 주 재료폴리에스테르
  • 설계국가네덜란드
분류
  • BIMobject 카테고리바닥재 - 카펫
  • IFC 분류지붕마감
  • UNSPSC 이름Carpeting
  • UNSPSC 코드30161701
  • Uniclass 2015 코드Pr_35_57_11
  • Uniclass 2015 설명Carpets, carpet tiles, coverings, underlays and mats
  • CSI 마스터 형식 2014 코드09 68 13
  • CSI 마스터 형식 2014 제목Tile Carpeting
  • OmniClass 번호23-15 17 17 13
  • OmniClass 제목Carpet Tiles
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes

비슷한 제품

별점 2.1/5 2.1 (13)
별점 3.2/5 3.2 (10)