제품 게시
Safetred Spectrum
Tarkett

Safetred Spectrum

Available in a range of optimistic colours with bright speckled chips, Safetred Spectrum is an ideal flooring solution for any area that presents a risk of slips or falls. An anti-slip grip provides a high level of protection, while its reinforced surface protects against stains and eases maintenance.

사양
    • Optimistic colours with speckled design
    • Slip-resistant R10 grip
    • Reinforced surface for stain resistance
    • Easy to clean and maintain
기술 사양
  • 특징 참조tarkett-safetred-spectrum
  • 제품군TARKETT
  • 제품분류Safety Floors
  • 유형개체 (단일 개체)
  • 게시일2021-07-06
  • 에디션 넘버1
  • 높이(mm)2
  • 너비(mm)500
  • 깊이(mm)500
관련성
  • 주 재료Vinyl
  • 설계국가영국
분류
  • BIMobject 카테고리바닥재 - Vinyl
  • IFC 분류지붕마감
  • UNSPSC 이름Flooring
  • UNSPSC 코드301617
  • Uniclass 2015 코드Ss_30_42
  • Uniclass 2015 설명Floor covering and finishing systems
  • CSI 마스터 형식 2014 코드09 65 00
  • CSI 마스터 형식 2014 제목Resilient Flooring
  • OmniClass 번호23-15 17 00
  • OmniClass 제목Floor Coverings
  • CSI 단일 형식 II 코드C3020
  • CSI 단일 형식 II 제목Floor Finishes

비슷한 제품

별점 2.1/5 2.1 (13)
별점 3.2/5 3.2 (10)