제품 게시
THTC Hand Tufted Carpet Dining Room
THTC Hand Tufted Carpet Dining Room
THTC Hand Tufted Carpet Dining Room

    THTC Hand Tufted Carpet Dining Room

    Carpets that are used by people to weave to create a carpet. which takes a long time to weave and requires high skill therefore has gained a very high popularity Because there is a resolution in elaborate weaving patterns. You can choose various quality fibers by yourself such as Acrylic (Acrylic), Nylon (Nylon), Wool (Wool), Wool mixed with Nylon (80% Wool / 20% Nylon) and Viscose (Viscose). Carpet production 45-60 days
    사양
    • Made to order according to the orders that customers want.
    기술 사양
    • 특징 참조THTC_Hand-Tufted-Carpet_Dining-Room
    • 제품군Carpet
    • 제품분류Hand-Tufted
    • 유형개체 (단일 개체)
    • 게시일2023-10-09
    • 에디션 넘버1
    • 높이(mm)40
    • 너비(mm)4000
    • 깊이(mm)4000
    관련성
    • 주 재료양털
    • 설계국가태국
    • 제조국가태국
    분류
    • BIMobject 카테고리바닥재 - 카펫
    • OmniClass 번호23-15 17 17
    • OmniClass 제목Carpet Flooring

    지역 가용성

    아시아