제품 게시
Two part window with fixed fanlight and front-mounted awnings - VEKA Softline 82 AD and WAREMA Easy-Zip
Two part window with fixed fanlight and front-mounted awnings - VEKA Softline 82 AD and WAREMA Easy-Zip
Two part window with fixed fanlight and front-mounted awnings - VEKA Softline 82 AD and WAREMA Easy-Zip
Two part window with fixed fanlight and front-mounted awnings - VEKA Softline 82 AD and WAREMA Easy-Zip
Two part window with fixed fanlight and front-mounted awnings - VEKA Softline 82 AD and WAREMA Easy-Zip
Two part window with fixed fanlight and front-mounted awnings - VEKA Softline 82 AD and WAREMA Easy-Zip
    VEKA

    Two part window with fixed fanlight and front-mounted awnings - VEKA Softline 82 AD and WAREMA Easy-Zip

    SOFTLINE 82 satisfies the most demanding safety, insulation and functional requirements. Its thermally enhanced profile geometry makes it extremely effective as a heat barrier. Add to that the proven VEKA build quality with wall thicknesses conforming to RAL Class A, and you have all the stability and innovation you need – making SOFTLINE 82 ideal for creating large, floor-to-ceiling solutions that meet the highest structural demands.

    Window awnings with easyZIP guidance are the perfect shading solution. This textile sun shading takes up very little space and is extremely wind-resistant. The fabric is contained in an aluminium box that is mounted in front of the window. The fabric is guided via lateral guide rails made of extruded aluminium.

    Tags: window, two part window, tilt and turn window, tilt&turn window, fixed fanlight, PVC window, skylight, zweiflügeliges Fenster, Oberlicht, Dreh-Kipp-Fenster, Dreh Kipp Fenster, Dreh- Kippfenster, PVC Fenster, WAREMA, Easy-ZIP, Easy Zip, sunshade, sunscreen

    기술 사양
    • 특징 참조two-part-window-with-fixed-fanlight-and-front-mounted-awnings-veka-softline-82-ad-and-warema-easy-zip
    • 제품군Windows with sunshades
    • 제품분류Windows with fanlight
    • 유형조립식 (다중 개체)
    • 게시일2022-10-13
    • 에디션 넘버1
    관련성
    • 주 재료PVC
    • 부 재료유리
    분류
    • BIMobject 카테고리창 - Single Hung Windows