제품 게시
1 or 4Hour Standby Timer - LDS-1 Hr Timer, LDS-4 Hr Timer
Watts

1 or 4Hour Standby Timer - LDS-1 Hr Timer, LDS-4 Hr Timer

Exterior Manual Standby

Features

• Puts the LDS into Standby (ignores water flow) when the timer is active
• Used by grounds keepers, landscapers, pool maintenance or anyone without requiring access inside the building or to restricted areas
• Requires All-Purpose Interface (API), purchased separately
• Install API indoors if possible, or in weatherproof enclosure if installed outdoors

기술 사양
  • 특징 참조LDS-1-lds-4-leak-detection-1-4-hour-standby-timer
  • 제품군Leak Defense
  • 제품분류Accessories
  • 유형개체 (단일 개체)
  • 게시일2024-09-19
  • 에디션 넘버1
관련성
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리전자 공학 - Controls
  • Uniclass 2015 코드Pr_65_54
  • Uniclass 2015 설명Valve products
  • OmniClass 번호23-27 11 15 15
  • OmniClass 제목Flow Controllers