제품 게시
PAM1 Relay - LDS-SSU-PAM
Watts

PAM1 Relay - LDS-SSU-PAM

Irrigation Bypass

Features

• Used to put the LDS into Standby (ignores water flow) when the irrigation controller is running
• Requires MV/P Terminal (24VAC/VDC output while irrigation is running) on the irrigation controller
• Requires All-Purpose Interface (API) purchased separately
• Typically used if plumber cannot split or separate out the indoor plumbing from the outdoor irrigation pipes

기술 사양
  • 특징 참조LDS-ssu-pam-leak-detection-pam1-relay
  • 제품군Leak Defense
  • 제품분류Accessories
  • 유형개체 (단일 개체)
  • 게시일2024-09-19
  • 에디션 넘버1
관련성
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리전자 공학 - Controls
  • Uniclass 2015 코드Pr_65_54
  • Uniclass 2015 설명Valve products
  • OmniClass 번호23-27 11 15 15
  • OmniClass 제목Flow Controllers