제품 게시
Circ Pump Switch - LDS-CIRC PUMP SWITCH
Watts

Circ Pump Switch - LDS-CIRC PUMP SWITCH

Hot Water Pump Safety Shutoff

Features

• Automatically shut off hot-water recirculation pumps or whole-house gas insta-hot tankless systems when the LDS Valve closes
• Prevents feeding a potential leak in the recirculation line or preventing the pump from burning out
• 120VAC NEMA 5-15R
• 12 Amp max pump current (per circ pump switch)
• Requires All-Purpose Interface (API), purchased separately
• Up to 4 circ pump switches can be wired to one API

기술 사양
  • 특징 참조LDS-CIRC-leak-detection-circ-pump-switch
  • 제품군Leak Defense
  • 제품분류Accessories
  • 유형개체 (단일 개체)
  • 게시일2024-09-19
  • 에디션 넘버1
관련성
  • 설계국가캐나다
  • 제조국가캐나다
분류
  • BIMobject 카테고리전자 공학 - Controls
  • Uniclass 2015 코드Pr_65_54
  • Uniclass 2015 설명Valve products
  • OmniClass 번호23-27 11 15 15
  • OmniClass 제목Flow Controllers