Publiceer je producten
Cast Iron Silent Check Valves - ACVW-125

Cast Iron Silent Check Valves - ACVW-125

Series ACVW-125 Cast Iron Silent Check Valves are designed to prevent water hammer effect. The conical spring design allows the closure disc to travel more distance than other valves of this style, allowing a greater flow coefficient (Cv). Series ACVW-125 can be installed in either the horizontal or vertical position.

Technische specificatie
  • Unieke ref.ACVW-125
  • ProductfamiliePlumbing & Flow Control Solutions
  • ProductgroepCheck Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-18
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65.23
  • CSI MasterFormat 2014 TitelSwing Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING