Publiceer je producten
Boiler - GENUS ONE+
Boiler - GENUS ONE+
Boiler - GENUS ONE+
    Ariston

    Boiler - GENUS ONE+

    4.5 van de 5 sterren4.5(6 reviews)

    Benefitting from the ONE series’ condensing technology and upgraded with new advanced features, the new Ariston condensing wall-hung boiler range stands out for its enhanced performance, durability and efficiency, but it’s also a more environmentally-friendly option, as it can now run on hydrogen enriched natural gas.

    The boilers combine modern Italian design with hi-tech materials and are equipped with Sensys HD, the innovative system interface for easy and accurate control over comfort. Thanks to built-in Wi-Fi compatibility, the boilers are ready for Ariston NET.
    The app allows for easy smartphone control, energy savings and remote assistance*. But not only that: with the new Ariston NET’s AI capabilities you can choose to let your boiler create a custom heating experience and tak active care of your system.

    Specificatie
      • Patented XtraTech™ stainless steel heat exchanger for reliable endurance performance.
      • Certified for mixtures containing up to 20% hydrogen and internally tested for up to 30% hydrogen.
      • Environment-friendly performance with NOx level of 25mg/kWh.
      • Up to 94% seasonal efficiency and A+ energy rating thanks to the Sensys HD included and the external temperature detected by the web.
      • Modulation ratio 1:10 for improved efficiency.
      • Full Comfort+
      • New Ignition Control System+ for constant heating performance, advanced control and safety in any conditions.
      • New Flow Control System+ for the same level of comfort in every room.
      • Hydro Sensor System automatically controls the system pressure and displays an alert when system filling is required.
      • Perceived noise intensity reduced by 50%.
      • Equipped with AUTO, COMFORT, CARE and TIME PROGRAMMING functions.
      • Smart Connectivity+
      • Ready for the Ariston NET remote control thanks to the Wi-Fi gateway on board.
      • Voice control with Amazon Alexa and Google Assistant.
      • Hi-tech look
      • High resolution touch Screen Interface.
      • LCD display with full text and intuitive menu
    Technische specificatie
    • Unieke ref.genus-one-plus
    • ProductfamilieHeating
    • ProductgroepBoilers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-03-01
    • Editienummer1
    Gerelateerd
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Ketels
    • IFC-classificatieKetel
    • ETIM-codeEG015210
    • ETIM-naamBoilers and heaters
    • Uniclass 2015-codePr_60_60_08
    • Uniclass 2015-beschrijvingBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitelHeating Boilers
    • OmniClass-nummer23-33 11 13
    • OmniClass-titelCondensing Boilers

    Beschikbaarheid regio

    Europa Azië