Publiceer je producten
Formentera PRO CTN
Formentera PRO CTN
Formentera PRO CTN

    Formentera PRO CTN

    FORMENTERA PRO CTN 
    Formentera PRO CTN is a wall-hung gas boiler with open chamber and natural draught with instant dhw production and low NOx emissions. The boiler is equipped with a touch screen user interface and is pre-set for running on natural gas or LPG.

    PLUS
    - Water-cooled hyper-stoichiometric atmospheric gas burner with low NOx emissions
    - Controls to manage 2 different types of solar thermal systems fitted as standard
    - Thermoregulation with external probe (optional)
    - Multifunction relay for connection to systems with zone valves or to external pump management or to remote alarm signal
    - Stainless steel 26-plate DHW heat exchanger

    Specificatie
    • FEATURES
      - Installation flexibility thanks to IPX5D electrical protection degree
      - Mono-thermal primary heat exchanger
      - Programmable parameters to adapt the boiler to the installation and alerts history
      - Automatic by-pass
      - 7-litre heating expansion vessel
      - High-efficiency circulation pump with built-in air purging device

    Technische specificatie
    • Unieke ref.formentera_pro_ctn
    • ProductfamilieBoilers
    • ProductgroepWall-hung and floor-standing boilers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-11-22
    • Editienummer1
    • Hoogte (mm)750
    • Breedte (mm)420
    • Diepte (mm)315
    Gerelateerd
    • HoofdmateriaalAluminium
    • Ontworpen inItalië
    • Gefabriceerd inItalië
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Ketels
    • IFC-classificatieKetel
    • ETIM-codeEG015210
    • ETIM-naamBoilers and heaters
    • UNSPSC-naamBoilers
    • UNSPSC-code401020
    • Uniclass 2015-codePr_60_60_08
    • Uniclass 2015-beschrijvingBoilers
    • CSI MasterFormat 2014 Code23 52 00
    • CSI MasterFormat 2014 TitelHeating Boilers
    • OmniClass-nummer23-33 15 00
    • OmniClass-titelHVAC Heating Units
    • CSI UniFormat II-codeD3020
    • CSI UniFormat II-titelHeat Generating Systems

    Beschikbaarheid regio

    Europa Azië Zuid-Amerika Oceanië Afrika Noord Amerika