Publiceer je producten
Itaca CH KR - Indoor Installation

Itaca CH KR - Indoor Installation

ITACA CH KR - CABINET MODULE FOR INDOOR INSTALLATION
Modular condensing heat generator for boiler rooms

PLUS
- Class 6 of NOx emissions
- CH water flow rate double electronic control
- Integrated flue gas check valve
- Multilingual dot matrix display interface
- High-efficiency stainless steel heat exchanger
- High modulation ratios: for single module up to 1:10; for modular generator up to 1:70
- Integrated cascade management system
- Possibility to install up to 6 cascade boilers

Specificatie
  • FEATURES
    - Under-boiler hydraulic unit to be installed with water (insulated) and gas collectors, high-efficiency circulation pump, water and gas connecting ramps, expansion vessel
    - Two-way shut-off taps on flow and return
    - Alarm output or LPG valve control, input for external probe, ambient thermostat, water heater probe, connection for solar pump, plant pump
    - 0-10 V control in temperature for regulation
    - Cascade management with Master Slave system from boiler control panel
    - Available in the following versions: with direct collectors; with hydraulic separator; with plate exchanger

    - Supplied with flue gas duct

    - Indoor installations on supporting structure


      Technische specificatie
      • Unieke ref.itaca_ch_kr_indoor_installation
      • ProductfamilieBoilers
      • ProductgroepWall-hung and floor-standing boilers
      • TypeObject (enkelvoudig object)
      • Publicatiedatum2020-09-14
      • Editienummer1
      Gerelateerd
      • HoofdmateriaalAluminium
      • Secundair materiaalRoestvrij staal
      • Ontworpen inItalië
      • Gefabriceerd inItalië
      Classificatie
      • Categorie BIMobjectHVAC-apparatuur - Ketels
      • IFC-classificatieKetel
      • ETIM-codeEG015210
      • ETIM-naamBoilers and heaters
      • UNSPSC-naamCondensing units
      • UNSPSC-code40101704
      • Uniclass 2015-codePr_60_60_08_34
      • Uniclass 2015-beschrijvingGas fired condensing boilers
      • CSI MasterFormat 2014 Code23 52 16
      • CSI MasterFormat 2014 TitelCondensing Boilers
      • OmniClass-nummer23-33 11 13
      • OmniClass-titelCondensing Boilers
      • CSI UniFormat II-codeD3020
      • CSI UniFormat II-titelHeat Generating Systems

      Beschikbaarheid regio

      Azië Zuid-Amerika Oceanië Europa Afrika Noord Amerika