Publiceer je producten
Bitumen 2 Layer with Mineral Wool on Concrete
Bitumen 2 Layer with Mineral Wool on Concrete
    Icopal

    Bitumen 2 Layer with Mineral Wool on Concrete

    Bitumen 2 layer membrane system on an exposed roof with a concrete substrate
    insulated with mineral wool.
    ---------- Recommended Product Configuration ---------
    1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
    2 - Vapour Barrier - Dampsperre X20 - Thickness - 0.2mm
    3 - Mineral Wool - Thickness - 300.0mm
    4 - Base Bitumen - Icopal Base - Thickness - 2.7mm
    5 - Top Bitumen - Icopal Top - Thickness - 3.8mm

    Technische specificatie
    • Unieke ref.Conc_Min-Wool_2-layer_9010015
    • ProductfamilieWater Proofing Membrane
    • Productgroep2 Layer Bitumen
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-05-20
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalBitumen
    • Ontworpen inNoorwegen
    • Gefabriceerd inNoorwegen
    Classificatie
    • Categorie BIMobjectBouw - Dak
    • IFC-classificatieRoof
    • Uniclass 2015-codeSs_30_40_30
    • Uniclass 2015-beschrijvingFlat roof covering systems
    • CSI MasterFormat 2014 Code07 50 00
    • CSI MasterFormat 2014 TitelMembrane Roofing
    • OmniClass-nummer23-13 39 31
    • OmniClass-titelRoof Membranes