Publiceer je producten
Green Roof Membrane K and Base with XPS on Concrete, Soil Top
Icopal

Green Roof Membrane K and Base with XPS on Concrete, Soil Top

Green roof system on Membrane K and base with a concrete substrate insulated with XPS , topped with heavy soil.

---------- Recommended Product Configuration ---------
1 - Concrete Substrate - Thickness - 200.0mm - Depending on Construction
2 - BMI Primer A / Icoflux - Thickness - 0.001mm
3 - Block bitumen - Icopal klebeasfalt - Thickness - 2.0mm
4 - Base Bitumen - Icopal Base K - Thickness - 1.8mm
5 - Block bitumen - Icopal klebeasfalt - Thickness - 2.0mm
6 - Membran Bitumen - Icopal Membran K - Thickness - 3.2mm
7 - Studded Membran - Primo knasteplast - Thickness - 8.4mm
8 - XPS - Thickness - 300.0mm
9 - Fleece - Fiberduk PP 145g - Thickness - 1.0mm
10 - Soil - Thickness > 100.0mm

Technische specificatie
  • Unieke ref.Conc_XPS_Membrane-K_9010039
  • ProductfamilieWater Proofing Membrane
  • ProductgroepGreen Roof 2 Layer Bitumen
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-20
  • Editienummer1
Gerelateerd
  • Ontworpen inNoorwegen
  • Gefabriceerd inNoorwegen
Classificatie
  • Categorie BIMobjectBouw - Dak
  • IFC-classificatieRoof
  • Uniclass 2015-codeSs_30_40_30
  • Uniclass 2015-beschrijvingFlat roof covering systems
  • CSI MasterFormat 2014 Code07 50 00
  • CSI MasterFormat 2014 TitelMembrane Roofing
  • OmniClass-nummer23-13 39 31
  • OmniClass-titelRoof Membranes